text.skipToContent text.skipToNavigation

Catalog No. : SMR196-9-CO

Description:  WIRE MARKER WH::(RL/1000)AWG16-10

UPC: 786209907363

SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color White, Legend :, Packaging Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

White

Legend

:

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG

Length

0.165 in , 4.19 mm

Width

0.146 in , 3.71 mm