text.skipToContent text.skipToNavigation

Catalog No. : SMR118-9-EQ

Description:  WIRE MARKER WH:=(RL/1000)AWG22-16

UPC: 786209906533

SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .051 - .118 inches, Wire Range 22-16AWG, Color White, Legend =, Packaging Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

White

Legend

=

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.138 in , 3.5 mm

Width

0.14 in , 3.56 mm