Catalog No. : SMR118-4-CO
Description: WIRE MARKER YEL::(RL/1000)AWG22-16
UPC: 786209906090
SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .051 - .118 inches, Wire Range 22-16 AWG, Color Yellow, Legend ',' Packaging Reel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
Yellow |
Legend |
, |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |