text.skipToContent text.skipToNavigation

Catalog No. : SMR118-4-1

Description:  WIRE MARKER YEL:1(RL/1000)AWG22-16

UPC: 786209906373

SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .051 - .118 inches, Wire Range 22-16AWG, Color Yellow, Legend 1, Packaging Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

4

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

1.3-3 mm

Cable diameter

0.5-0.12 inch

Colour

Yellow

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here