text.skipToContent text.skipToNavigation

Catalog No. : SMOZ256-4-Y

Description:  O TYPE HALOFREE YEL:Y(CD500)AWG10-6

UPC: 786209938572

Sleeve Markers, Halogen Free, O Type, Yellow, Compact Disc of 500, Recommended wire Diameter 0.147-0.256 inch, AWG 10-6, Y Character
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

Y

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

10-6 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

3.7-6.5 mm

Cable diameter

0.15-0.26 inch

Colour

Yellow

Imprint

Letters

Transparent

N

Documents/Support Tools

Sales Drawing

Click here