Catalog No. : SMOZ256-4-H
Description: O TYPE HALOFREE YEL:H(CD500)AWG10-6
UPC: 786209938626
Sleeve Markers, Halogen Free, O Type, Yellow, Compact Disc of 500, Recommended wire Diameter 0.147-0.256 inch, AWG 10-6, H Character
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
Yellow |
Legend |
H |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
10-6 AWG |