text.skipToContent text.skipToNavigation

Catalog No. : SMOH30-0-50

Description:  MKER HOLDER 30 CHARS.BLK(1=50/BAG)

UPC: 786210221656

SMOH Series Vinyl Sleeve Marker Holder - Holds Max of 30 Characters, Color Black, Bag of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Hard PVC

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

10-6 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Colour

Black

Transparent

N

Documents/Support Tools

Sales Drawing

Click here