text.skipToContent text.skipToNavigation

Catalog No. : SMOH18-9

Description:  MKER HOLDER 18 CHARS.WH(1=100/BAG)

UPC: 786209905185

SMOH Series Vinyl Sleeve Marker Holder - Holds Max of SMO 18 and SMK 19, Color White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Classifications

Brand Name

EZ-Code