text.skipToContent text.skipToNavigation

Catalog No. : SMO709T4

Description:  SMO SERIES 0.709 DIA MAX 4CHAR YEL

UPC: 786209992062

SMO Series, 0.709 inch Wire Diameter Maximum, 4 Character, Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Classifications

Brand Name

EZ-Code