Catalog No. : SMO256-N-4
Description: O TYPE MKER YEL:BLNK(CD/500)AWG10-6
UPC: 786209905208
SMO Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .147 - .256 inches, Holders: use with holders SMKH or SMOH, Wire Range 10-6AWG, Color Blank, Legend 4, Packaging Compact Disc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
Clear |
Legend |
4 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
10-6 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Other |
Material |
Plastic |
Cable diameter |
3.7-6.5 mm |
Cable diameter |
0.15-0.26 inch |
Imprint |
Numbers |
Documents/Support Tools
Sales Drawing |