text.skipToContent text.skipToNavigation

Catalog No. : SMO256-9-H

Description:  O TYPE MKER WH:H(CD/500)AWG10-6

UPC: 786209905765

O Type Vinyl Sleeve Markers - Color White, Legend H, Wire Range 10-6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

White

Legend

H

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

10-6 AWG

Length

0.445 In , 11.3 mm

Width

0.157 in , 3.99 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Colour

White

Imprint

Letters

Transparent

N