text.skipToContent text.skipToNavigation

Catalog No. : SMO256-9-EQ

Description:  O TYPE MKER WH:=(CD/500)AWG10-6

UPC: 786209905727

SMO Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .147 - .256 inches, Holders: use with holders SMKH or SMOH, Wire Range 10-6AWG, Color White, Legend =, Packaging Compact Disc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

White

Legend

=

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

10-6 AWG

Length

0.445 In , 11.3 mm

Width

0.157 in , 3.99 mm