Catalog No. : SMO256-9-DT
Description: O TYPE MKER WH:.(CD/500)AWG10-6
UPC: 786209980236
SMO Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .147 - .256 inches, Holders: use with holders SMKH or SMOH, Wire Range 10-6AWG, Color White, Legend . , Packaging Compact Disc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
. |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
10-6 AWG |