text.skipToContent text.skipToNavigation

Catalog No. : SMO256-9-1

Description:  O TYPE MKER WH:1(CD/500)AWG10-6

UPC: 786209905970

O Type Vinyl Sleeve Markers - Color White, Legend 1, Wire Range 10-6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

1

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

10-6 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Colour

White

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here