text.skipToContent text.skipToNavigation

Catalog No. : SMO256-4-6

Description:  O TYPE MKER YEL:6(CD/500)AWG10-6

UPC: 786209905611

SMO Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .147 - .256 inches, Holders: use with holders SMKH or SMOH, Wire Range 10-6AWG, Color Yellow, Legend 6, Packaging Compact Disc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

6

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

10-6 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

3.7-6.5 mm

Cable diameter

0.15-0.26 inch

Colour

Yellow

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here