text.skipToContent text.skipToNavigation

Catalog No. : SMMK196-9

Description:  SMMW INSTALL MAGZN WHITE 16-10AWG

UPC: 786209913906

Installation Magazine for SMS Sleeves - Color White, Recommended Wire Diameter .098 - .196 inches, Wire Range 16-10 AWG, Packaging 1 = Bags of 20 Wands of 25 Markers 0-9,L, R, S, T, Neutral, Ground, Blue -, Red +, Gray Neutral. Complete Marking Kit for Marking on Site.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Background Color

White

Legend

0-9, L, R, S, T

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Documents/Support Tools

Sales Drawing

Click here