Catalog No. : SMMK118-4
Description: SMMW INSTALL MAGAZINE YEL 22-18AWG
UPC: 786209915108
Installation Magazine for SMS Sleeves - Color Yellow, Recommended Wire Diameter .051 - .118 inches, Wire Range 22-16 AWG, Packaging 1 = Bags of 20 Wands of 25 Markers 0-9,L, R, S, T, Neutral, Ground, Blue -, Red +, Gray Neutral. Complete Marking Kit for Marking on Site.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Background Color |
Yellow |
Legend |
0-9, L, R, S, T |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |
Documents/Support Tools
Sales Drawing |