Catalog No. : SMMDT196-9-0-9
Description: DISP.C/W TOOLWH: 0-9 AWG16-10
UPC: 786209903495
Magazine Dispenser for SMS Sleeves - Material Polystyrene, Color White Sleeve Markers, Wire Range 16-10AWG, Marker Type SMS196, Standard Pack 20 Strips of 25 Markers/Dispenser 0-9, includes Application Tool SMAT196
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Polystyrene |
Background Color |
White |
Legend |
0-9 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |
Documents/Support Tools
Sales Drawing |