Catalog No. : SMMDT118-9-0-9
Description: DISP.C/W TOOLWH:0-9 AWG22-16
UPC: 786209915344
Magazine Dispenser for SMS Sleeves - Material Polystyrene, Color White Sleeve Markers, Wire Range 22-16AWG, Marker Type SMS118, Standard Pack 20 Strips of 25 Markers/Dispenser 0-9, includes Application Tool SMAT118
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Special Features |
With Tool |
Specifications
Material |
Polystyrene |
Background Color |
White |
Legend |
0-9 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |
Documents/Support Tools
Sales Drawing |