Catalog No. : SMMDT118-4-0-9
Description: DISP.C/W TOOLYEL:0-9 AWG22-16
UPC: 786209915351
Sleeve Marker Magazine Dispenser, Feeds Left to Right, Sturdy Polystyrene construction, 500 Yellow SMS118 Sleeve Markers and SMAT118 Tool
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Polystyrene |
Background Color |
Yellow |
Legend |
0-9 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |
Documents/Support Tools
Sales Drawing |