Catalog No. : SML196-9-G
Description: LOOSE MARKER WHT:G(BAG/200)AWG16-10
UPC: 786209927958
Loose Sleeve Marker - Color White, Legend G, Wire Range 16-10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Color |
White |
Legend |
G |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |