text.skipToContent text.skipToNavigation

Catalog No. : SML196-9-E

Description:  LOOSE MARKER WHT:E(BAG/200)AWG16-10

UPC: 786209927903

Loose Sleeve Marker - Color White, Legend E, Wire Range 16-10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

E

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG