Catalog No. : SML196-9-DH
Description: LOOSE MARKER WHT:-(BAG/200)AWG16-10
UPC: 786209995643
SML Series Vinyl Sleeve Marker 200 in a Bag - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color White, Legend -, Packaging Loose Bag
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
- |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |