Catalog No. : SML196-4-U
Description: LOOSE MARKER YEL:U(BAG/200)AWG16-10
UPC: 786209930422
SML Series Vinyl Sleeve Marker 200 in a Bag - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color Yellow, Packaging Loose Bag, Legend U
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Material |
Vinyl |
Color |
Yellow |
Legend |
U |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |