text.skipToContent text.skipToNavigation

Catalog No. : SML196-4-1

Description:  LOOSE MARKER YEL:1(BAG/200)AWG16-10

UPC: 786209930125

SML Series Vinyl Sleeve Marker 200 in a Bag - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color Yellow, Legend 1, Packaging Loose Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

1

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

1.5-5 mm

Cable diameter

0.06-0.2 inch

Colour

Yellow

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here