Catalog No. : SML118-9-E
Description: LOOSE MARKER WHT:E(BAG/200)AWG22-16
UPC: 786209928054
Loose Sleeve Marker - Color White, Wire Range AWG 22-16, Recommended Wire Diameter .051 - .118 Inches, Legend E
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
E |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |