text.skipToContent text.skipToNavigation

Catalog No. : SML118-9-D

Description:  LOOSE MARKER WHT:D(BAG/200)AWG22-16

UPC: 786209927996

Loose Sleeve Marker - Color White, Wire Range AWG 22-16, Recommended Wire Diameter .051 - .118 Inches, Legend D
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

D

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

1.3-3 mm

Cable diameter

0.5-0.12 inch

Colour

White

Imprint

Letters

Transparent

N

Documents/Support Tools

Sales Drawing

Click here