Catalog No. : SML118-4-Q
Description: LOOSE MARKER YEL:Q(BAG/200)AWG22-16
UPC: 786209930026
Loose Sleeve Marker - Color Yellow, Wire Range AWG 22-16, Recommended Wire Diameter .051 - .118 Inches, Legend Q
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Color |
Yellow |
Legend |
Q |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |