Catalog No. : SMKH20-0
Description: MKER HOLDER 20 CHARS.BLK(1=100/BAG)
UPC: 786209903464
SMK Sleeve Marker Holder - Color Black, Holds a Max of 20 SMO Markers or 20 SMK Markers, Packaging Bag, Total of 100 Holders. Made of Polyamide 6/6. Recommended Ty-Rap Cable Tie is Cat. No. TY524MX.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
Black |
Legend |
0-9 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Documents/Support Tools
Sales Drawing |