text.skipToContent text.skipToNavigation

Catalog No. : SMKH10-0

Description:  MKER HOLDER 10 CHARS.BLK(1=100/BAG)

UPC: 786209915320

SMK Sleeve Markers - Color Black, Holds a Max of SMO 10 and SMK 10, Packaging Bag/100 Holders
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Application

Install on holders. Holder fastens with cable ties around cable or pipe.

Specifications

Material

Vinyl

Background Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001530 Cable coding system

Toothing

None

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here