text.skipToContent text.skipToNavigation

Catalog No. : SMK2T4

Description:  CHARACTER WIRE MARKER

UPC: 786209999054

SMK2T Series - AWG use with SMKH and SMOH Holders, Unsorted, Max Number of Characters 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Classifications

Brand Name

EZ-Code