text.skipToContent text.skipToNavigation

Catalog No. : SMK2T17

Description:  CUSTOMIZED 17 CHARACTER WIRE MARKER

UPC: 786209914439

SMK2T Series - AWG use with SMKH and SMOH Holders, Unsorted, Max Number of Characters 17
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Classifications

Brand Name

EZ-Code

Documents/Support Tools

Sales Drawing

Click here