text.skipToContent text.skipToNavigation

Catalog No. : SMK244-N-4

Description:  K TYPE MARKER YEL:BLNK (BAG/100)

UPC: 786209913791

SMK Series PLUS Vinyl Sleeve Marker on a Compact Disc - Holders: use with Holders SMKH or SMOH, Color Blank, Legend 4, Packaging Bags
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Clear

Legend

4

Legend Color

Black

Classifications

Brand Name

EZ-Code

ETIM EC001530 Cable coding system

Toothing

None

Material

Plastic

Documents/Support Tools

Sales Drawing

Click here