text.skipToContent text.skipToNavigation

Catalog No. : SMK244-9-EQ

Description:  K TYPE MARKER WH:= (BAG/100)

UPC: 786209914613

SMK Series PLUS Vinyl Sleeve Marker on a Compact Disc - Holders: use with Holders SMKH or SMOH, Color White, Legend =, Packaging Bags
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

=

Legend Color

Black

Classifications

Brand Name

EZ-Code

Documents/Support Tools

Sales Drawing

Click here