text.skipToContent text.skipToNavigation

Catalog No. : SMK244-4-DH

Description:  K TYPE MARKER YEL:- (BAG/100)

UPC: 786209914026

SMK Series PLUS Vinyl Sleeve Marker on a Compact Disc - Holders: use with Holders SMKH or SMOH, Color Yellow, Legend -, Packaging Bags
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

-

Legend Color

Black

Classifications

Brand Name

EZ-Code

ETIM EC001530 Cable coding system

Model

Other

Toothing

None

Material

Plastic

Colour

Yellow

Imprint

Symbols

Documents/Support Tools

Sales Drawing

Click here