text.skipToContent text.skipToNavigation

Catalog No. : SMDP394-N-2

Description:  WIRE MKR+ RED: BLNK (CD/250)AWG12-4

UPC: 786209930781

Closed Combination Sleeve Markers on Compact Disc - Color Red, for Use with RG6/RG59 Coax, AWG 12-4, Legend 2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Red

Legend

2

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-4 AWG