Catalog No. : SMDP394-9-X
Description: WIRE MKR PLUS WH: X (CD/250)AWG12-4
UPC: 786209931320
Closed Combination Sleeve Markers on Compact Disc - Color White, Recommended Wire Diameter Use with RG6/RG59 Coax, AWG #12-#4, Legend X
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
X |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
12-4 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Other |
Colour |
White |
Imprint |
Letters |
Transparent |
N |
Documents/Support Tools
Sales Drawing |