text.skipToContent text.skipToNavigation

Catalog No. : SMDP394-9-P

Description:  WIRE MKR PLUS WH: P (CD/250)AWG12-4

UPC: 786209931627

Closed Combination Sleeve Markers on Compact Disc - Color White, for Use with RG6/RG59 Coax, AWG 12-4, Legend P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

P

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-4 AWG

ETIM EC001530 Cable coding system

Model

Other

Colour

White

Imprint

Letters

Transparent

N

Documents/Support Tools

Sales Drawing

Click here