text.skipToContent text.skipToNavigation

Catalog No. : SMDP394-9-D

Description:  WIRE MKR PLUS WH: D (CD/250)AWG12-4

UPC: 786209915160

SMD Series PLUS Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter foruse with RG6 and RG59 Coaxial Cable, Wire Range 12-4AWG, Color White, Legend D, Packaging Compact Disc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

D

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-4 AWG

ETIM EC001530 Cable coding system

Model

Other

Toothing

None

Material

Plastic

Colour

White

Imprint

Letters

Mounting method

Other

Transparent

N

Documents/Support Tools

Sales Drawing

Click here