Catalog No. : SMDP394-9-4
Description: WIRE MKR PLUS WH: 4 (CD/250)AWG12-4
UPC: 786209901002
SMD Series PLUS Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter foruse with RG6 and RG59 Coaxial Cable, Wire Range 12-4AWG, Color White, Legend 4, Packaging Compact Disc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
4 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
12-4 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Other |
Material |
Plastic |
Colour |
White |
Imprint |
Numbers |
Transparent |
N |
Documents/Support Tools
Sales Drawing |