text.skipToContent text.skipToNavigation

Catalog No. : SMD394-9-K

Description:  WIRE MARKER WH:K(CD/250)AWG12-4

UPC: 786209903204

Sleeve Markers on a Compact Disc - Color White, Legend K, Wire Range 12-4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

K

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-4 AWG