text.skipToContent text.skipToNavigation

Catalog No. : SMD394-9-EQ

Description:  WIRE MARKER WH:=(CD/250)AWG12-4

UPC: 786209903136

Closed Combination Sleeve Markers on Compact Disc - Color White, Recommended Wire Diameter .157 - .394 Inches, AWG #12-#4, Legend =
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

=

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-4 AWG

Length

0.26 in , 6.6 mm

Width

0.192 in , 4.88 mm