Catalog No. : SMD196-9-CO
Description: WIRE MARKER WH::(CD/500)AWG16-10
UPC: 786209902290
Closed Combination Sleeve Markers on Compact Disc - Color White, Recommended Wire Diameter .059 - .197 Inches, AWG #16-#10, Legend :
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Color |
White |
Legend |
: |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |