Catalog No. : SMD196-9-6
Description: WIRE MARKER WH:6(CD/500)AWG16-10
UPC: 786209902627
Sleeve Markers on a Compact Disc - Color White, Legend 6, Wire Range 16-10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
6 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Other |
Colour |
White |
Imprint |
Numbers |
Transparent |
N |
Documents/Support Tools
Sales Drawing |