text.skipToContent text.skipToNavigation

Catalog No. : SMD196-4-SH

Description:  WIRE MARKER YEL:/(CD/500)AWG16-10

UPC: 786209979964

SMD Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color Yellow, Legend /, Packaging Compact Disc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

/

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG

ETIM EC001530 Cable coding system

Model

Other

Toothing

None

Material

Plastic

Cable diameter

1.5-5 mm

Cable diameter

0.059-0.197 inch

Width

4.2 mm

Width

0.165 inch

Colour

Yellow

Imprint

Symbols

Mounting method

Other

Transparent

N

Documents/Support Tools

Sales Drawing

Click here