Catalog No. : SMD196-4-PL
Description: WIRE MARKER YEL:+(CD/500)AWG16-10
UPC: 786209902061
SMD Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color Yellow, Legend +, Packaging Compact Disc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
Yellow |
Legend |
+ |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
16-10 AWG |
Documents/Support Tools
Sales Drawing |