Catalog No. : SMD118-9-8
Description: WIRE MARKER WH:8(CD/500)AWG22-16
UPC: 786209901842
Closed Combination Sleeve Markers on Compact Disc - Color White, Recommended Wire Diameter .051 - .118 Inches, AWG #22-#16, Legend 8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
8 |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Cable diameter |
1.3-3 mm |
|
Cable diameter |
0.5-0.12 inch |
|
Colour |
White |
|
Imprint |
Numbers |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |