Catalog No. : SMD118-9-2
Description: WIRE MARKER WH:2(CD/500)AWG22-16
UPC: 786209901781
Sleeve Markers on a Compact Disc - Color White, Legend 2, Wire Range 22-16
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
White |
Legend |
2 |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
Model |
Other |
Colour |
White |
Imprint |
Numbers |
Transparent |
N |
Documents/Support Tools
Sales Drawing |