text.skipToContent text.skipToNavigation

Catalog No. : SMD118-4-DT

Description:  WIRE MARKER YEL:.(CD/500)AWG 22-16

UPC: 786210187167

Closed Combination Sleeve Markers on Compact Disc - Color Yellow, Recommended Wire Diameter .051 - .118 Inches, #22-16 AWG, Legend .
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Soft PVC

Color

Yellow

Legend

.

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.138 in , 3.5 mm

Width

0.14 in , 3.56 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

1.3-3 mm

Cable diameter

0.5-0.12 inch

Length

3.5 mm

Length

0.14 inch

Width

3.46 mm

Width

0.14 inch

Colour

Yellow

Imprint

Symbols

Mounting method

Snap

Transparent

N