text.skipToContent text.skipToNavigation

Catalog No. : SMD118-4-CO

Description:  WIRE MARKER YEL::(CD/500)AWG22-16

UPC: 786209901095

Closed Combination Sleeve Markers on Compact Disc - Color Yellow, Recommended Wire Diameter .051 - .118 Inches, AWG #22-#16, Legend :
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

:

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.138 in , 3.5 mm

Width

0.14 in , 3.56 mm